(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Transparent TS Metal Faucet Elbow (Part Number)

Transparent TS Metal Faucet Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      264,483VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Allows quick verification of the insertion outlet and existence of adhesion; allows for accurate facility engineering management.
[Application]
• Fitting for water supply piping in housing complexes, detached houses, stores, and facilities.

Features

●Can confirm the presence and absence of insertion shiloh, adhesion and reliable construction management is possible.

Usage

●Coupling for water supply pipe in housing complex, detached houses, stores and facilities.

Specification

●Working Temperature Range: 5 to 35°C
●Max Working Pressure: 1.0MPa

Materials

●Hard Polyvinyl Chloride(PVC)
Part Number
C-TSMWL13
C-TSMWL16
C-TSMWL20
C-TSMWL20X13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal of Thread Nominal Diameter of PVC Pipe
(mm)
L1
(mm)
L2
(mm)
D1
(mm)
D2
(mm)
JAN code Ordering Code Mass
(g)

264,483 VND

1 Piece(s) 6 Day(s) or more 18-1/2B13382930344997983115905446-313746

332,153 VND

1 Piece(s) 9 Day(s) or more 22-1/2B16433230354997983116384446-314560

384,915 VND

1 Piece(s) 6 Day(s) or more 26-3/4B20513637424997983115912446-315387

356,208 VND

1 Piece(s) 6 Day(s) or more 26181/2B20X13473330344997983115929446-316165

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Material of Applicable Pipe PVC
Connection Thread Type Rp Max. Operating Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range(°C) 5::35 Qty. 1