(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Easier to use "Watch/Measure."
[Features]
・ By incorporating an eyepiece micrometer into the microscope, it can be widely used for needs such as measurement, inspection, centering and positioning
Part Number |
---|
31-A |
31-B |
31-C |
31-D |
31-E |
31-F |
31-G |
31-H |
31-I |
31-J |
31-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Specifications |
---|---|---|---|---|---|---|
2,395,196 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Scale equally dividing 12mm into 120 (Minimum Scale 0.1mm) cros line, 55°, 60°, 90°, 120° angle lines | ||
2,235,831 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 1mm concentric circle and cross line | ||
1,598,371 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Cross line only | ||
1,996,783 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Scale equally dividing 10mm into 100 (Minimum Scale 0.1mm) | ||
2,235,831 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Scale equally dividing 10mm into 100 on horizontal line of cross (Minimum Scale 0.1mm) | ||
2,395,196 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Scale equally dividing 12mm into 120 on vertical and horizontal cross lines (Minimum Scale 0.1mm) | ||
2,952,975 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Angle, concentric circle, and scale | ||
3,431,071 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 360° Angle | ||
3,431,071 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 180° protractor | ||
3,431,071 VND | 1 Piece(s) | 6 Day(s) or more | 10 | R gauge | ||
2,036,625 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Grid equally dividing 10mm into 10 |
Loading...Tải…
Type | Peripheral Accessory | Material | Blue Plate Glass | Glass Diameter | φ24 |