(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mirror body unit ZLS series

Mirror body unit ZLS series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      60,148,813VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Zoom mechanism enables continuous magnified observation. Continuous observation is possible from 7x to 45x with the standard specification, and from 14x to 90x with the optional 20x eyepiece.

 
Part Number
ZLS-1(A)
ZLS-45
ZLS-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength
(mm)
Line-of-Sight Angle

62,938,798 VND

1 Piece(s) 15 Day(s) or more 10127.1

60,148,813 VND

1 Piece(s) 12 Day(s) or more 10-45°

60,152,645 VND

1 Piece(s) 12 Day(s) or more 1016390°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Lens-Barrel Distance between the axes(mm) 90