(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rear Converter Lens RC Series

Rear Converter Lens RC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,960,603VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Allows the lens magnification to be increased without changing the working distance

 
Part Number
RC-1.5
RC-2.0
RC-2.5
RC-3.0
RC-4.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMagnification

8,316,320 VND

1 Piece(s) 6 Day(s) or more 101.5×

5,960,603 VND

1 Piece(s) 6 Day(s) or more 102.0×

8,317,303 VND

1 Piece(s) 6 Day(s) or more 102.5×

12,012,484 VND

1 Piece(s) 6 Day(s) or more 103.0×

10,280,958 VND

1 Piece(s) 6 Day(s) or more 104.0×

Loading...Tải…

  1. 1