(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

K Nut with Washer【80-1,000 Pieces Per Package】 (Part Number)

K Nut with Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,117,611VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Friction rings apply firm pressure on the screw threads when tightening, with an excellent anti-loosening effect
● Simplifies work processes and material management
● Passes tests specified in NASA standards NAS3350 and NAS3354

[Applications]
● Locations subject to constant vibration, such as roads and railroads
● Hanging ceiling bolts and ceiling racks
● Mounting support brackets for cables

Features

●When tightening the nut, the friction ring holds the ridge strongly and it demonstrates high loosening prevention effect.
●Conforms to the test according to NAS 3350 and 3354 of the National Aeronautics and Space Administration's Standards.

Specification

●SPQ(box):1
Part Number
SUSZKN-6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Dimension s
(mm)
Dimension d
(mm)
Dimension t
(mm)
Dimension l
(mm)
Dimension e
(mm)
Pcs./Box.
(piece)
JAN code Ordering Code Mass
(kg/box)

24,519,324 VND

1 Pack(s)

800 Pieces Per Package

800 Pieces Per Package

6 Day(s) or more 6Stainless SteelNoNo101615.311.58004580473404605473-50482.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applications, Functions Stop loosening Thread Type Metric coarse Sales Unit Box/package
Locking Details Other special shapes Hex Nut Type A Type

Please check the type/dimensions/specifications of the part SUSZKN-6 in the K Nut with Washer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUSZKN-6 trong chuỗi K Nut with Washer.

Products like this...

Part Number
D-ZKN-12
D-ZKN-8
SUSZKN-10
SUSZKN-12
SUSZKN-16
SUSZKN-8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Dimension s
(mm)
Dimension d
(mm)
Dimension t
(mm)
Dimension l
(mm)
Dimension e
(mm)
Pcs./Box.
(piece)
JAN code Ordering Code Mass
(kg/box)

3,434,527 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) or more 12SteelZinc PlatingHot Zinc Plating1930210.521.91004580473404674473-36313.4

4,100,226 VND

300 Pieces Per Package

300 Pieces Per Package

1 Pack(s) 6 Day(s) or more 8SteelZinc PlatingHot Zinc Plating13221.57.3153004580473404650473-36492.6

10,303,581 VND

150 Pieces Per Package

150 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10Stainless SteelNoNo17251.58.319.61504580473404629473-50052.2

9,342,016 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) or more 12Stainless SteelNoNo1930210.521.91004580473404636473-50132.4

14,225,579 VND

80 Pieces Per Package

80 Pieces Per Package

1 Pack(s) 6 Day(s) or more 16Stainless SteelNoNo2432214.527.7804580473404643473-50212.7

12,346,317 VND

300 Pieces Per Package

300 Pieces Per Package

1 Pack(s) 6 Day(s) or more 8Stainless SteelNoNo13221.57.3153004580473404612473-50562.6