(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High-Precision 2 Megapixel-Compatible CCTV Lens HS Series

High-Precision 2 Megapixel-Compatible CCTV Lens HS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,023,627VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A high resolution specification and general purpose type series as bright as the FNO1.4.

 
Part Number
HS0814J
HS1214J
HS1614J
HS3514J
HS5018J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFocal Distance
(mm)
Most Proximate Shooting Distance
(m)
External Dimension
(mm)

5,730,441 VND

1 Piece(s) 4 Day(s) or more 80.1Φ36X32.5

5,729,654 VND

1 Piece(s) 4 Day(s) or more 120.15Φ32.5X29

5,024,021 VND

1 Piece(s) 4 Day(s) or more 160.2Φ32.5X37.5

5,023,627 VND

1 Piece(s) 22 Day(s) or more 350.4Φ32.5X37.5

5,496,148 VND

1 Piece(s) 4 Day(s) or more 500.5Φ32.5X44

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application For 2/3 type 2-mega pixel CCTV camera