(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
U Bolt A Model

U Bolt A Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      252,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
・Fixing bracket for use on walls, floors, and ground.

Application
・As an end metal fitting of a chain, wire, or rope.

 
Part Number
TUBA10045
TUBA10556
TUBA5025
TUBA7025
TUBA7030
TUBA9040
TUBA9045
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Nominal (M) Thread Length (mm) Thread Pitch
(mm)
Working Load
(kN)
Accessory JAN code Ordering Code Mass
(g)

490,000 VND

1 Piece(s) 9 Day(s) 10451.51.47Hex Nuts, round washers (2 each)4989999037340380-3660167

316,000 VND

1 Piece(s) 9 Day(s) 8561.250.78Hex Nuts, round washers (2 each), oval plate (1).4989999037357380-3678119

252,000 VND

1 Piece(s) 9 Day(s) 8251.250.78Hex Nuts, round washers (2 each), oval plate (1).4989999037364380-368685

414,000 VND

1 Piece(s) 9 Day(s) 8251.250.78Hex Nuts and oval plate (2 each)4989999037371380-3694124

264,000 VND

1 Piece(s) 9 Day(s) 8301.250.78Hex Nuts, round washers (2 each), oval plate (1).4989999037388380-3708105

340,000 VND

1 Piece(s) 9 Day(s) 8401.250.78Hex Nuts, round washers (2 each), oval plate (1).4989999037395380-3716122

290,000 VND

1 Piece(s) 9 Day(s) 8451.250.78Hex Nuts, round washers (2 each), oval plate (1).4989999037401380-3724121

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel (SUS304) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Sales Unit Low Quantity (can be purchased from one) Application Standard
Qty. 1