(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
α Urethane Braided Hose (With Coupling At Both Ends)

α Urethane Braided Hose (With Coupling At Both Ends)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      667,468VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● The socket has a resin spring guard so that it does not break easily.
● Superior oil and pressure resistance.
● Compatible with general couplings.

Part Number
TUH10
TUH20
TUH30
TUH-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(m)
JAN code Ordering Code Mass
(kg)

807,289 VND

1 Piece(s) 9 Day(s) 104989999338300298-58880.57

1,279,168 VND

1 Piece(s) 9 Day(s) 204989999338317298-58961.14

1,642,880 VND

1 Piece(s) 9 Day(s) 304989999338324298-59001.71

667,468 VND

1 Piece(s) 9 Day(s) 54989999369793759-68710.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid / Usage Air Cutting Service Usage No Nominal I.D. d 7
Outer Dia. D(Ø) 10 Properties Standard / Pressure Resistance / Oil Resistance Hose Material Polyurethane
Mounting Metal Fittings Both Sides Color Orange Min. Bending Radius(mm) 40
Ordering Unit(Coil) 1 Fluid temperature(℃) -5~60 (No freezing) Operating Pressure(MPa) 1.5 (when used at a room temperature)