(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
● Press formed to provide high precision.
● Heavy-duty and aesthetic surface treatment is applied.
●, Welding is not required. Cut it to size on site and assemble with bolts.
Part Number |
---|
TKL4-W210-S |
TKL4-W210-U |
TKL4-W240-S |
TKL4-W240-U |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Surface Treatment | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
10,805,116 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | Stainless Steel | No | 4989999087680 | 287-2463 | 19000 (1 Set) | ||
4,357,116 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | Steel | Bright chromate | 4989999087666 | 287-2447 | 15000 (1 Set) | ||
12,244,088 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | Stainless Steel | No | 4989999087697 | 287-2471 | 21000 (1 Set) | ||
4,638,164 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | Steel | Bright chromate | 4989999087673 | 287-2455 | 17000 (1 Set) |
Loading...Tải…
Quantity(piece) | 5 (1 Set) |