(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hanging Hook (Stainless Steel)

Hanging Hook (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      102,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· All stainless steel, excellent in corrosion resistance.
[Usage]
· It is installed on a wall, a floor surface, a pillar, with chain, rope or wires as terminal fittings.

 
Part Number
TTF5
TTF6
TTF7
TTF9
TTF12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWorking Load
(kN)
Thread Diameter Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

102,000 VND

1 Piece(s) 9 Day(s) 0.18M65.54989999037845380-416033

156,000 VND

1 Piece(s) 9 Day(s) 0.2M664989999037852380-417853

224,000 VND

1 Piece(s) 9 Day(s) 0.49M874989999037869380-418678

346,000 VND

1 Piece(s) 9 Day(s) 1.18M1094989999037876380-4194150

536,000 VND

1 Piece(s) 9 Day(s) 1.96M12124989999037838380-4151256

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Hook Specifications With Cut Anchor Material SUS304
Ordering Unit 1 Set Qty. 1 Set