(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
S-Shaped Hook (Stainless Steel)【5-30 Pieces Per Package】

S-Shaped Hook (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      122,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· All stainless steel with good resistance for rust.
[Usage]
· Hanging objects, as a hook.

Part Number
TSC1.2
TSC1.6
TSC2
TSC2.5
TSC3
TSC4
TSC5
TSC6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngLength
(mm)
Working Load
(kN)
Wire diameter
(mm)
Qty. JAN code Ordering Code Mass
(g)

122,000 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

9 Day(s) 10.60.0051.230 pcs.4989999273076274-96379

170,000 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

9 Day(s) 14.20.011.630 pcs.4989999273083274-964518

170,000 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

9 Day(s) 190.032.020 pcs.4989999273090274-965320

196,000 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

9 Day(s) 23.00.052.520 pcs.4989999273106274-966160

142,000 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Same day 300.07310 pcs.4989999273113274-967040

248,260 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

8 Day(s) 360.15410 pcs.4989999273120274-9688100

170,000 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 43.00.255 pcs.4989999273137274-969690

240,000 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 500.2965 pcs.4989999273144274-9700150

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type S-shaped Hook Material SUS304 Ordering Unit 1 bag