(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BSP1202RC3T-179 |
BSP1202RC3T-239 |
BSP1202RC3T-289 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Full length of screw shaft (mm) | Stroke | Shaking around the screw axis | Lead accuracy / representative travel error |
---|---|---|---|---|---|---|---|---|
19,454,545 VND | 1 Piece(s) | 7 Day(s) | 179 | 70 | 0.025 | ±0.008 | ||
19,991,206 VND | 1 Piece(s) | 7 Day(s) | 239 | 130 | 0.03 | ±0.010 | ||
20,527,897 VND | 1 Piece(s) | 7 Day(s) | 289 | 180 | 0.03 | ±0.012 |
Loading...Tải…
Nut structure | Single | Flange Shape | Rectangular | Circulation method | End deflector type |
---|---|---|---|---|---|
Right screw / Left screw | Right screw | Lead(mm) | 2 | Screw shaft outer diameter d(φ) | 12 |
Precision Level | C3 | Axis Direction Gap | 0.005 or less | Type | Precise (Abrasion) Ball Screw |
Characteristics-Standard | 1 | BCD(mm) | 12.3 | Thread diameter(mm) | 10.6 |
Ball diameter(mm) | 1.5875 | The number of circuits(mm) | 2.7 rolls 1 column | Basic dynamic rating load Ca(Ca(N)) | 2.24 |
Rated load before rated Coa(Coa(N)) | 4.555 | Rigidity(N/㎛) | 87 | Lead level / fluctuation (V300) | 0.008 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy