(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parts Pack, Rotating Can, Iron

Parts Pack, Rotating Can, Iron
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      159,843VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Packaged with attractive blister packaging.

 
Part Number
P-177
P-178
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReference Applied Load
(kg)

168,895 VND

5 Piece(s) 6 Day(s) or more 60.0

159,843 VND

5 Piece(s) 6 Day(s) or more 50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Swivel Material FCMB28 Surface Treatment Nickel
Size(mm) W: 50, H: 85, D: 20