(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parts Pack, Malleable Snap

Parts Pack, Malleable Snap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      219,870VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Packaged with attractive blister packaging.

 
Part Number
P-621
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

219,870 VND

5 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Swivel / snap Material Malleable Cast Iron Surface Treatment Chromium
Size(mm) W: 110, H: 85, D: 20 Reference Applied Load(kg) 12