(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Silicone Spiral Heater (Part Number)

Silicone Spiral Heater
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      944,844VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A spiral-shaped heater. Easy to wind around piping, valves, pumps, tubes, etc., for freeze prevention, heating, or heat retention. Product available in any quantity.

 
Part Number
SP100-10-1000
SP100-20-1000
SP100-30-1000
SP100-40-1000
SP100-50-1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngElectric Power
(W)

944,844 VND

1 Piece(s) 9 Day(s) or more 10

944,844 VND

1 Piece(s) 6 Day(s) or more 20

944,844 VND

1 Piece(s) 6 Day(s) or more 30

944,844 VND

1 Piece(s) 9 Day(s) or more 40

944,844 VND

1 Piece(s) 6 Day(s) or more 50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Voltage (Range)(V) 100 Rated Capacity (Range)(W) ~135 Length L(mm) 1000