(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thermocouple K stick type

Thermocouple K stick type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,822,729VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A temperature sensor for digital temperature controller monoone-120/200 (sold separately) which can also be used with other temperature controllers.

 
Part Number
TH-8282
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,822,729 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Measurement Object Temperature Type Thermocouple Thermocouple Type K
Thermocouple Structure Isolated Neutral Type Temperature Measuring Resistor Structure Standard Operating Environment Standard
Number of Elements 1 Sheath, Protecting Tube Shape No (Only Coating Thermocouple) Attaching Portion Shape No
Terminal Shape Built-in Terminal Lead Wire Insulation Material fluoropolymer Lead Wire Length F(m) 2
Specifications Regular limit: 260°C, tolerance: Class 2 (±2.5°C or ±0.75%)

Please check the type/dimensions/specifications of the part TH-8282 in the Thermocouple K stick type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TH-8282 trong chuỗi Thermocouple K stick type.