(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hold Down Stopper (Swivel Type)

Hold Down Stopper (Swivel Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,649,283VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Simple & compact design, ideal for thin material workpieces.
· Can be selected according to workpiece height.
· The specially shaped tip divided into 3, and the workpiece is pushed down on both sides with a stopper in the center, preventing workpiece float.
[Usage]
· When setting the initial workpiece temporary tighten, then after hold-down stopper (swivel type) is tightened in fixing position, tighten clamp pole.

 
Part Number
KPHS25125
KPHS25130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTip Height H₁

2,649,283 VND

1 Piece(s) 9 Day(s) 102.5

2,858,868 VND

1 Piece(s) 9 Day(s) 107.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Part Material Spring Steel