(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Simple & compact design, ideal for thin material workpieces.
· Can be selected according to workpiece height.
· The specially shaped tip divided into 3, and the workpiece is pushed down on both sides with a stopper in the center, preventing workpiece float.
[Usage Examples]
· When using multiple clamps, use hold-down stopper (single type).
Type | Related Part | Material | Spring Steel |