(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rack Plate

Rack Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      862,845VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Usage]
· Use products below as base.
BJ101/BJ102/BJ201/BJ202

 
Part Number
BJ500-08516
BJ500-08520
BJ500-08525
BJ500-08532
BJ500-08540
BJ500-08550
BJ500-12020
BJ500-12025
BJ500-12032
BJ500-12040
BJ500-12050
BJ500-16025
BJ500-16032
BJ500-16040
BJ500-16050
BJ500-16063
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHeight H
(mm)
Mounting Screw M Mounting Screw M₁

888,436 VND

1 Piece(s) 9 Day(s) 1016M8M8×1.25

917,520 VND

1 Piece(s) 9 Day(s) 1020M8M8×1.25

862,845 VND

1 Piece(s) 9 Day(s) 1025M8M8×1.25

1,000,535 VND

1 Piece(s) 9 Day(s) 1032M8M8×1.25

1,034,390 VND

1 Piece(s) 9 Day(s) 1040M8M8×1.25

1,126,106 VND

1 Piece(s) 9 Day(s) 1050M8M8×1.25

1,308,363 VND

1 Piece(s) 9 Day(s) 1020M12M12×1.75

1,402,268 VND

1 Piece(s) 9 Day(s) 1025M12M12×1.75

1,551,841 VND

1 Piece(s) 9 Day(s) 1032M12M12×1.75

1,703,606 VND

1 Piece(s) 9 Day(s) 1040M12M12×1.75

1,915,421 VND

1 Piece(s) 9 Day(s) 1050M12M12×1.75

1,812,680 VND

1 Piece(s) 9 Day(s) 1025M16M16×2

2,021,208 VND

1 Piece(s) 9 Day(s) 1032M16M16×2

2,202,451 VND

1 Piece(s) 9 Day(s) 1040M16M16×2

2,606,373 VND

1 Piece(s) 9 Day(s) 1050M16M16×2

3,016,865 VND

1 Piece(s) 9 Day(s) 1063M16M16×2

Loading...Tải…

  1. 1