(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Adjustable Side Clamp

Adjustable Side Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,335,248VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Usage]
· The clamp height can be selected at mount base, and rack plate BJ500 is available to prevent slippage when clamping.

 
Part Number
BJ102-08016
BJ102-08116
BJ102-12022
BJ102-12122
BJ102-16030
BJ102-16130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSClamping force
(kN)
Allowable Tightening Torque
(N·m)
Stroke (S)
(mm)
Specifications

3,335,248 VND

1 Piece(s) 12 Day(s) 103.66.57For black surface

3,335,248 VND

1 Piece(s) 12 Day(s) 103.66.57For Reference Plane

3,966,230 VND

1 Piece(s) 9 Day(s) 107.41912For black surface

3,967,325 VND

1 Piece(s) 12 Day(s) 107.41912For Reference Plane

6,119,938 VND

1 Piece(s) 12 Day(s) 1011.73214For black surface

6,121,031 VND

1 Piece(s) 12 Day(s) 1011.73214For Reference Plane

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Body Material SCM440