(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T Nut Set (T Type)

T Nut Set (T Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      573,531VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Usage Examples]
· CLT94CB cam block, CLT55FB fixed block (T type) installation bolt.
· Use to suit T-slot specification

 
Part Number
CLT-T14M12
CLT-T16M12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread M T Groove Thread length
(mm)

573,531 VND

1 Piece(s) 9 Day(s) 10M12×1.75-35LFor 1435

575,721 VND

1 Piece(s) 9 Day(s) 10M12×1.75-40LFor 1640

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Part Material S45C Applicable Cam Block CLT94CB
Applicable fixed block CLT55FB