(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slot Strap Set (T Groove Type) (BJ156-B-T)Slot Strap Set (B Type) (BJ156-B-T)

Slot Strap Set (T Groove Type) (BJ156-B-T)Slot Strap Set (B Type) (BJ156-B-T)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,479,751VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Imao Corporation hold-down clamp, slot strap set (T-Groove Type) (BJ156-B-T)

 
Part Number
BJ156-12063B1-T
BJ156-12063B2-T
BJ156-12063B3-T
BJ156-12080B1-T
BJ156-12080B2-T
BJ156-12080B3-T
BJ156-12100B1-T
BJ156-12100B2-T
BJ156-12100B3-T
BJ156-12125B1-T
BJ156-12125B2-T
BJ156-12125B3-T
BJ156-12160B1-T
BJ156-12160B2-T
BJ156-12160B3-T
BJ156-16080B1-T
BJ156-16080B2-T
BJ156-16080B3-T
BJ156-16100B1-T
BJ156-16100B2-T
BJ156-16100B3-T
BJ156-16125B1-T
BJ156-16125B2-T
BJ156-16125B3-T
BJ156-16160B1-T
BJ156-16160B2-T
BJ156-16160B3-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSClamping Force
(N)
Length L
(mm)
Thread Diameter M Length H
(mm)

1,479,751 VND

1 Piece(s) 12 Day(s) 102160063M12×1.75108

1,537,611 VND

1 Piece(s) 12 Day(s) 102160063M12×1.75133

1,653,331 VND

1 Piece(s) 12 Day(s) 102160063M12×1.75168

1,538,708 VND

1 Piece(s) 12 Day(s) 102100080M12×1.75108

1,623,855 VND

1 Piece(s) 12 Day(s) 102100080M12×1.75133

1,713,380 VND

1 Piece(s) 12 Day(s) 102100080M12×1.75168

1,740,668 VND

1 Piece(s) 12 Day(s) 1025800100M12×1.75108

1,798,526 VND

1 Piece(s) 12 Day(s) 1025800100M12×1.75133

1,886,958 VND

1 Piece(s) 12 Day(s) 1025800100M12×1.75168

1,834,575 VND

1 Piece(s) 12 Day(s) 1027500125M12×1.75108

1,892,431 VND

1 Piece(s) 12 Day(s) 1027500125M12×1.75133

2,008,151 VND

1 Piece(s) 12 Day(s) 1027500125M12×1.75168

1,978,753 VND

1 Piece(s) 12 Day(s) 1032500160M12×1.75108

2,036,613 VND

1 Piece(s) 12 Day(s) 1032500160M12×1.75133

2,126,138 VND

1 Piece(s) 12 Day(s) 1032500160M12×1.75168

2,096,583 VND

1 Piece(s) 12 Day(s) 102600080M16×2135

2,157,725 VND

1 Piece(s) 12 Day(s) 102600080M16×2170

2,281,108 VND

1 Piece(s) 12 Day(s) 102600080M16×2210

2,278,920 VND

1 Piece(s) 12 Day(s) 1025300100M16×2135

2,338,966 VND

1 Piece(s) 12 Day(s) 1025300100M16×2170

2,435,061 VND

1 Piece(s) 12 Day(s) 1025300100M16×2210

2,406,678 VND

1 Piece(s) 12 Day(s) 1031100125M16×2135

2,467,821 VND

1 Piece(s) 12 Day(s) 1031100125M16×2170

2,562,820 VND

1 Piece(s) 12 Day(s) 1031100125M16×2210

2,563,915 VND

1 Piece(s) 12 Day(s) 1033400160M16×2135

2,651,251 VND

1 Piece(s) 12 Day(s) 1033400160M16×2170

2,720,058 VND

1 Piece(s) 12 Day(s) 1033400160M16×2210

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tightening Force (Range Selectable)(N) 3000~ Type Main Body