(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· With its unique cam shape, click movement confirms the clamp completion.
· Compared with conventional cams, this cam structure is less susceptible to detachment due to vibration, etc.
· Since the screw part rotates in the male screw type, the direction of the lever can be adjusted arbitrarily.
Part Number |
---|
QLCL-06X20-NP |
QLCL-06X30-NP |
QLCL-06X40-NP |
QLCL-06X50-NP |
QLCL-08-NP |
QLCL-08X25-NP |
QLCL-08X30-NP |
QLCL-08X40-NP |
QLCL-08X50-NP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Stroke Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
897,478 VND | 1 Piece(s) | Same day | 10 | Male thread | 63 | [Steel] Steel | Electroless Nickel Plating | M6 | 22 | 700 | 0.3 | ||
868,866 VND | 1 Piece(s) | 9 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Electroless Nickel Plating | M6 | 32 | 700 | 0.3 | ||
894,981 VND | 1 Piece(s) | 9 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Electroless Nickel Plating | M6 | 42 | 700 | 0.3 | ||
898,199 VND 476,045 VND | 1 Piece(s) | Same day | 10 | Male thread | 63 | [Steel] Steel | Electroless Nickel Plating | M6 | 52 | 700 | 0.3 | ||
1,055,181 VND | 1 Piece(s) | 9 Day(s) | 10 | Female Thread | 80 | - | - | M8 | - | 1400 | 0.4 | ||
1,107,144 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Male thread | 80 | [Steel] Steel | Electroless Nickel Plating | M8 | 27 | 1400 | 0.4 | ||
1,109,166 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Male thread | 80 | [Steel] Steel | Electroless Nickel Plating | M8 | 32 | 1400 | 0.4 | ||
1,135,501 VND | 1 Piece(s) | 9 Day(s) | 10 | Male thread | 80 | [Steel] Steel | Electroless Nickel Plating | M8 | 42 | 1400 | 0.4 | ||
1,135,938 VND | 1 Piece(s) | 9 Day(s) | 10 | Male thread | 80 | [Steel] Steel | Electroless Nickel Plating | M8 | 52 | 1400 | 0.4 |
Loading...Tải…
Application | Clamp | Type Clamp | Cam Mechanism | Type operation | Snap Mechanism |
---|---|---|---|---|---|
Operation direction | Vertical | Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type |
Main Body/Lever Material | Steel | Main Body/Lever Surface Treatment | Electroless Nickel Plating |