(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
6 Position Clamp MBSPC)

6 Position Clamp MBSPC)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,700,581VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can clamp from internal side of workpiece. Useful for multipiece workpieces.
· As well as tightening workpiece clamp with hex head wrench, a hydraulic pull cylinder can be used to automate.
· Clamp section can self-cut and so, clamp diameter matched to machining dimensions can ensure secure tightening.
· Taper bolt is coated with fluoropolymer to prevent sticking.

 
Part Number
MBSPC1217F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,700,581 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Flat Type Clamping force(kN) 17 Distance between Edge faces and center A(mm) 12~17

Please check the type/dimensions/specifications of the part MBSPC1217F in the 6 Position Clamp MBSPC) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MBSPC1217F trong chuỗi 6 Position Clamp MBSPC).