(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magnetic Catch Set

Magnetic Catch Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      319,941VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnetic catch set. Structural elements of factory automation equipment. Material: (1)(3) SPCC (2) ABS resin "ABS." Surface treatment: (1) nickel plating (3) trivalent chromate. Pull force: 10 N/30 N

 
Part Number
DMCS-04
DMCS-68
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAdsorption Power
(N)
Applicable Series

319,941 VND

1 Piece(s) 7 Day(s) or more 1010M4

350,865 VND

1 Piece(s) 7 Day(s) or more 1030M6/M8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Selected Product Magnetic Catch Material SPCC,ABS Surface Treatment Trivalent Chromate