(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A frame that can be assembled while viewing the assembly drawing and nut insertion drawing by using the design support (KAKCHAR) together.
[Features]
・ Designing the external shape and T-slot with standard dimensions, you can freely combine standard brackets and accessories with bolts
・ Reproduces a clear texture on the surface by electroplating acrylic resin on the aluminum extrusion
・ The parts layout drawing can be printed on the aluminum extrusion, which is drawn by KAKCHAR, and the assembly time can be shortened
[Applications]
・ As a material of a machine base for large factory automation equipment or as a material for a large booth
・ As a member of machine base for robots, a member for a large clean booth, a member of machine base for conveyors
Part Number |
---|
AFS-8080-8-[15-4000/1] |
AFS-8080-8-[15-4000/1]-[T,W] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length (mm) | Tapping |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 10 | 15 ~ 4000 | None | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 15 ~ 4000 | T (One End-Side) / W (Both Ends) |
Loading...Tải…
Standard Extrusion Size(mm) | 80 | Extrusion Size | 80x80 | Extrusion Series | NIC Autotec M8 Series |
---|---|---|---|---|---|
Extrusion Type | Square | Number of Extrusion Slots | 2 Row Groove × 2 Row Groove | Number of Slotted Surfaces | 4-Side Slot |
Material | A6063S-T5 (205) | Surface Treatment (Painting) | Clear Electrodeposition Coating | Color | Silver |