(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This basic frame is the frame that alpha frame is based on. The outer dimensions and T grooves are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt coupling.
Part Number |
---|
AFSW-3030-6-[15-4000/1] |
AFSW-3030-6-[15-4000/1]-[T,W] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length (mm) | Tapping |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 7 Day(s) or more | 10 | 15 ~ 4000 | None | ||
- | 1 Piece(s) | 7 Day(s) or more | 10 | 15 ~ 4000 | T (One End-Side) / W (Both Ends) |
Loading...Tải…
Standard Extrusion Size(mm) | 30 | Extrusion Size | 30x30 | Extrusion Series | NIC Autotec M6 Series |
---|---|---|---|---|---|
Extrusion Type | Square | Number of Extrusion Slots | 1 Row Groove × 0 Row Groove | Number of Slotted Surfaces | Two-Side Slots (opposing) |
Material | A6063S-T5 (205) | Surface Treatment (Painting) | Clear Electrodeposition Coating | Color | Silver |