(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ This is the basic frame of the Alpha Frame. The external shape and T-slot are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt connection
・ Reproduces a clear texture on the surface by electroplating acrylic resin on the aluminum extrusion
・ By using the design support (KAKCHAR) together, you can assemble while looking at the assembly drawing and nut insertion drawing
・ As for the assembly support, the parts layout drawing can be printed on the aluminum extrusion, which is drawn by KAKCHAR, and the assembly time can be shortened
[Applications]
・ As a material for factory automation equipment cover
・ As a material for safety fence strut
・ Parts for light load workbench and light load machine base
Part Number |
---|
AFS-3060L-6-[15-4000/1] |
AFS-3060L-6-[15-4000/1]-[T,W] |
AFS-3060L-6-BK-[15-4000/1] |
AFS-3060L-6-BK-[15-4000/1]-[T,W] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Surface Treatment | Surface Treatment (Painting) | Color | Length (mm) | Tapping |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 7 Day(s) or more | 10 | - | Clear Electrodeposition Coating | Silver | 15 ~ 4000 | None | ||
- | 1 Piece(s) | 7 Day(s) or more | 10 | - | Clear Electrodeposition Coating | Silver | 15 ~ 4000 | T (One End-Side) / W (Both Ends) | ||
- | 1 Piece(s) | 9 Day(s) or more | 10 | Black Anodize | Matte Clear Electrostatic Paint | Black | 15 ~ 4000 | None | ||
- | 1 Piece(s) | 9 Day(s) or more | 10 | Black Anodize | Matte Clear Electrostatic Paint | Black | 15 ~ 4000 | T (One End-Side) / W (Both Ends) |
Loading...Tải…
Standard Extrusion Size(mm) | 30 | Extrusion Size | 30x60 | Extrusion Series | NIC Autotec M6 Series |
---|---|---|---|---|---|
Extrusion Type | Rectangle | Number of Extrusion Slots | 1 Row Groove × 2 Row Groove | Number of Slotted Surfaces | 4-Side Slot |
Material | A6063S-T5 (205) |