(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Temporary Display Flow Meter - Corner Station Nozzle (Type N2: with Water Stopcock)

Temporary Display Flow Meter - Corner Station Nozzle (Type N2: with Water Stopcock)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,744,225VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Instantaneous flow meter that is compliant to standard specifications for public construction works and can be used with cold water, hot water, etc.
[Features]
·Equipped with a stopcock, it does not allow water to flow out for safety.
·Its compact shape makes it easy to use for heat insulation work.
·Required straight pipe section 4 × 2D.
·The model with specifications suitable for taking-out for a long time can also be manufactured.
[Applications]
·It is used to measure the flow rate of cold water, hot water, hot and cold water, cooling water, brine, etc.

 
Part Number
N2-20A
N2-25A
N2-32A
N2-40A
N2-50A
N2-65A
N2-80A
N2-100A
N2-125A
N2-150A
N2-200A
N2-250A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Dia. of Pipes

7,744,225 VND

1 Piece(s) 11 Day(s) or more 20A

7,744,225 VND

1 Piece(s) 11 Day(s) or more 25A

7,744,225 VND

1 Piece(s) 11 Day(s) or more 32A

7,744,225 VND

1 Piece(s) 11 Day(s) or more 40A

7,983,271 VND

1 Piece(s) 11 Day(s) or more 50A

7,983,271 VND

1 Piece(s) 11 Day(s) or more 65A

7,983,271 VND

1 Piece(s) 11 Day(s) or more 80A

7,983,271 VND

1 Piece(s) 11 Day(s) or more 100A

8,222,318 VND

1 Piece(s) 11 Day(s) or more 125A

8,222,318 VND

1 Piece(s) 11 Day(s) or more 150A

8,222,318 VND

1 Piece(s) 11 Day(s) or more 200A

8,222,318 VND

1 Piece(s) 11 Day(s) or more 250A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Brass Specifications 0.98/1.57MPa