(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Instantaneous flow meter that is compliant to standard specifications for public construction works and can be used with cold water, hot water, etc.
[Features]
·Detachable indicator for station nozzle.
·Angle type and vertical type are available.
·It comes with a storage case.
[Applications]
·It is used to measure the flow rate of cold water/hot water/cold and hot water/cooling water/brine, etc.
Material | Brass | Specifications | 0.98MPa | Applicable Dia. of Pipes | 20A |