(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
LED Ring Shaped Lighting Fixture (for OB-1, 2, and 3)

LED Ring Shaped Lighting Fixture (for OB-1, 2, and 3)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,364,356VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Annular illumination LED annular illuminator attached to the objective lens (for OB-1, 2, 3).
[Features]
·This is an annular illumination that is used by attaching it to the objective lens.
·Since LEDs are used, you can observe with natural colors.
·Low heat generation, long life.
[Applications]
·Ideal for use as illumination for observing samples (workpieces) with a work microscope.

 
Part Number
TS-IL-A3
TS-IL-A3E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications

4,364,356 VND

1 Piece(s) 4 Day(s) or more White

4,398,256 VND

1 Piece(s) 7 Day(s) or more Light Bulb Color

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cable Length(m) 1.7 Applicable objective Lens OB-1, OB-2, OB-3