(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cross Roller SCVR Series

Cross Roller SCVR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,850,901VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The SBC cross roller system uses a precision ground and machined V-groove movement surface in combination with precision rollers inserted into mutually intersecting roller cages for a direct guiding system. Used for a wide variety of applications such as optical equipment, all kind of measuring devices, OA equipment, and peripherals.

 
Part Number
SCVR1-20-05Z
SCVR1-30-07Z
SCVR1-40-10Z
SCVR1-50-13Z
SCVR1-60-16Z
SCVR1-70-19Z
SCVR1-80-21Z
SCVR2-30-05Z
SCVR2-45-08Z
SCVR2-60-11Z
SCVR2-75-13Z
SCVR2-90-16Z
SCVR2-105-18Z
SCVR2-120-21Z
SCVR2-135-23Z
SCVR2-150-26Z
SCVR2-165-29Z
SCVR2-180-32Z
SCVR3-50-07Z
SCVR3-75-10Z
SCVR3-100-14Z
SCVR3-125-17Z
SCVR3-150-21Z
SCVR3-175-24Z
SCVR3-200-28Z
SCVR3-225-31Z
SCVR3-250-35Z
SCVR3-275-38Z
SCVR3-300-42Z
SCVR4-80-07Z
SCVR4-120-11Z
SCVR4-160-15Z
SCVR4-200-19Z
SCVR4-240-23Z
SCVR4-280-27Z
SCVR4-320-31Z
SCVR4-360-35Z
SCVR4-400-39Z
SCVR4-440-43Z
SCVR4-480-47Z
SCVR6-100-07Z
SCVR6-150-10Z
SCVR6-200-13Z
SCVR6-250-17Z
SCVR6-300-20Z
SCVR6-350-24Z
SCVR6-400-27Z
SCVR6-450-31Z
SCVR6-500-34Z
SCVR6-550-38Z
SCVR6-600-41Z
SCVR9-1000-50Z
SCVR9-1100-55Z
SCVR9-1200-60Z
SCVR9-200-10Z
SCVR9-300-15Z
SCVR9-400-20Z
SCVR9-500-25Z
SCVR9-600-30Z
SCVR9-700-35Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCombination dimension A
(mm)
Combination dimension W
(mm)
Combination dimension Lo
(mm)
Roller gauge dimension R
(mm)
Roller Number Basic Load Rating Cz per roller
(kN)
Basic Load Rating Coz per roller
(kN)

2,242,145 VND

1 Piece(s) 20 Day(s) or more 8.54201450.0980.069

2,453,303 VND

1 Piece(s) 14 Day(s) or more 8.54301970.0980.069

2,692,350 VND

1 Piece(s) 14 Day(s) or more 8.544026.5100.0980.069

2,927,415 VND

1 Piece(s) 14 Day(s) or more 8.545034130.0980.069

3,162,478 VND

1 Piece(s) 12 Day(s) or more 8.546041.5160.0980.069

3,397,541 VND

1 Piece(s) 14 Day(s) or more 8.547049190.0980.069

3,632,606 VND

1 Piece(s) 14 Day(s) or more 8.548054210.0980.069

2,034,571 VND

1 Piece(s) 14 Day(s) or more 126302150.1760.127

2,323,421 VND

1 Piece(s) 14 Day(s) or more 126453380.1760.127

2,611,075 VND

1 Piece(s) 14 Day(s) or more 1266045110.1760.127

2,899,525 VND

1 Piece(s) 14 Day(s) or more 1267553130.1760.127

3,188,373 VND

1 Piece(s) 14 Day(s) or more 1269065160.1760.127

3,502,325 VND

1 Piece(s) 14 Day(s) or more 12610573180.1760.127

3,790,775 VND

1 Piece(s) 14 Day(s) or more 12612085210.1760.127

4,419,870 VND

1 Piece(s) 14 Day(s) or more 12613593230.1760.127

5,075,258 VND

1 Piece(s) 14 Day(s) or more 126150105260.1760.127

5,782,836 VND

1 Piece(s) 14 Day(s) or more 126165117290.1760.127

6,543,008 VND

1 Piece(s) 14 Day(s) or more 126180129320.1760.127

1,850,901 VND

1 Piece(s) 14 Day(s) or more 188503670.3630.275

2,270,431 VND

1 Piece(s) 14 Day(s) or more 1887551100.3630.275

2,742,153 VND

1 Piece(s) 14 Day(s) or more 18810071140.3630.275

3,266,465 VND

1 Piece(s) 14 Day(s) or more 18812586170.3630.275

3,790,775 VND

1 Piece(s) 14 Day(s) or more 188150106210.3630.275

4,367,276 VND

1 Piece(s) 14 Day(s) or more 188175121240.3630.275

4,838,998 VND

1 Piece(s) 14 Day(s) or more 188200141280.3630.275

5,625,865 VND

1 Piece(s) 14 Day(s) or more 188225156310.3630.275

6,411,931 VND

1 Piece(s) 14 Day(s) or more 188250176350.3630.275

7,172,105 VND

1 Piece(s) 14 Day(s) or more 188275191380.3630.275

7,958,571 VND

1 Piece(s) 20 Day(s) or more 188300211420.3630.275

2,873,231 VND

1 Piece(s) 12 Day(s) or more 2211805170.7640.637

3,581,210 VND

1 Piece(s) 14 Day(s) or more 221112079110.7640.637

4,288,791 VND

1 Piece(s) 14 Day(s) or more 2211160107150.7640.637

4,996,370 VND

1 Piece(s) 14 Day(s) or more 2211200135190.7640.637

5,730,646 VND

1 Piece(s) 14 Day(s) or more 2211240163230.7640.637

6,490,420 VND

1 Piece(s) 14 Day(s) or more 2211280191270.7640.637

7,224,296 VND

1 Piece(s) 14 Day(s) or more 2211320219310.7640.637

8,692,446 VND

1 Piece(s) 14 Day(s) or more 2211360247350.7640.637

10,186,496 VND

1 Piece(s) 14 Day(s) or more 2211400275390.7640.637

11,733,135 VND

1 Piece(s) 14 Day(s) or more 2211400303430.7640.637

13,672,606 VND

1 Piece(s) 14 Day(s) or more 2211480331470.7640.637

3,450,131 VND

1 Piece(s) 22 Day(s) or more 30151007271.911.76

4,367,276 VND

1 Piece(s) 14 Day(s) or more 3015150102101.911.76

5,232,231 VND

1 Piece(s) 14 Day(s) or more 3015200132131.911.76

6,097,585 VND

1 Piece(s) 14 Day(s) or more 3015250172171.911.76

7,067,320 VND

1 Piece(s) 14 Day(s) or more 3015300202201.911.76

7,853,390 VND

1 Piece(s) 14 Day(s) or more 3015350242241.911.76

8,823,525 VND

1 Piece(s) 14 Day(s) or more 3015400272271.911.76

10,579,730 VND

1 Piece(s) 14 Day(s) or more 3015450312311.911.76

12,309,636 VND

1 Piece(s) 22 Day(s) or more 3015500342341.911.76

14,826,011 VND

1 Piece(s) 14 Day(s) or more 3015550382381.911.76

17,368,680 VND

1 Piece(s) 14 Day(s) or more 3015600412411.911.76

26,097,108 VND

1 Piece(s) 14 Day(s) or more 40201000701504.314.36

23,836,343 VND

1 Piece(s) 14 Day(s) or more 40201100771554.314.36

26,002,062 VND

1 Piece(s) 14 Day(s) or more 40201200841604.314.36

5,520,681 VND

1 Piece(s) 14 Day(s) or more 4020200141104.314.36

7,853,786 VND

1 Piece(s) 14 Day(s) or more 4020300211154.314.36

10,081,711 VND

1 Piece(s) 14 Day(s) or more 4020400281204.314.36

12,414,418 VND

1 Piece(s) 14 Day(s) or more 4020500351254.314.36

14,747,525 VND

1 Piece(s) 14 Day(s) or more 4020600421304.314.36

17,080,231 VND

1 Piece(s) 14 Day(s) or more 4020700491354.314.36

Loading...Tải…

Basic InformationThông tin cơ bản

Accuracy High Grade