(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement TC3-PB Sleeve (TC3-PB9-S)

Replacement TC3-PB Sleeve (TC3-PB9-S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,080,873VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fitting TC3-PB replacement part for Toyox hose.
[Features]
·The joint can be reused simply by replacing the sleeve.
·The material is polyacetal resin (sleeve).
·If it is connected to a hose from another company, it may not be able to demonstrate or maintain its full performance.

 
Part Number
TC3-PB9-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Hoses I.D.
(Ø)
O.D. of Applicable Hose
(Ø)
Compatible Connector Product Number

1,080,873 VND

10 Piece(s) 6 Day(s) or more 10915TC3-PB9-R3/8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Polyacetal Type Sleeve for Replacement Package Unit(piece) 10

Please check the type/dimensions/specifications of the part TC3-PB9-S in the Replacement TC3-PB Sleeve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TC3-PB9-S trong chuỗi Replacement TC3-PB Sleeve.

Frequently asked question (FAQ)FAQ

Question:Question: Do the TOYOCONNECTOR replacement parts have to be replaced every time a hose is connected?
Answer:Answer: When reusing the TOYOCONNECTOR Series, be sure to replace the sleeve (or rubber cap for some products).

Products like this...

Part Number
TC3-PB12-S
TC3-PB15-S
TC3-PB19-S
TC3-PB25-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Hoses I.D.
(Ø)
O.D. of Applicable Hose
(Ø)
Compatible Connector Product Number

1,210,256 VND

10 Piece(s) 6 Day(s) or more 101218TC3-PB12-R1/2

1,449,303 VND

10 Piece(s) 6 Day(s) or more 101522TC3-PB15-R1/2

1,688,351 VND

10 Piece(s) 6 Day(s) or more 101926TC3-PB19-R3/4

2,126,605 VND

10 Piece(s) 6 Day(s) or more 102533TC3-PB25-R1