(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Raceway Ring Shape | Angular ball | Load Direction | Radial | Inner Dia. d(Ø) | 12 |
---|---|---|---|---|---|
Outer Dia. D(Ø) | 42 | Number of Raceway Ring Rows | Double heat | Combination of Angular Contact Ball Bearings | Rear side combination |
Retainer Type | Resin molding | C(mm) | 19 | B(mm) | 19 |
dw(mm) | 10 | A(mm) | 24 |
Please check the type/dimensions/specifications of the part LFR5301-10KDD in the Track Roller Bearing Non-Contact Type-KDD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LFR5301-10KDD trong chuỗi Track Roller Bearing Non-Contact Type-KDD Series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy