(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUPER LOAD Support Unit on Fixed Side - WBK Type (Part Number)

SUPER LOAD Support Unit on Fixed Side - WBK Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,738,816VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
WBK35DFT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Dia. d
(Ø)
Thickness B
(mm)
Outer Dia. D
(Ø)
Width W
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Applied Bearings basic dynamic load
(kgf)
Limited load
(kgf)
Lock Nut Collar

24,752,475 VND

1 Piece(s) 5 Day(s) 35661421066713014994035TAC72B685015300KSNA735-43.5-18

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fixing side Shape Round Mounting Method Side Mounting
Bearing Type Angular bearing Bearing Grade Class 4 Surface Treatment Ferrosoferric oxide coating
Support Material Steel

Please check the type/dimensions/specifications of the part WBK35DFT in the SUPER LOAD Support Unit on Fixed Side - WBK Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WBK35DFT trong chuỗi SUPER LOAD Support Unit on Fixed Side - WBK Type.

Products like this...

Part Number
WBK20DFD
WBK25DF
WBK25DFD
WBK40DF
WBK40DFD
WBK40DFF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Dia. d
(Ø)
Thickness B
(mm)
Outer Dia. D
(Ø)
Width W
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Applied Bearings basic dynamic load
(kgf)
Limited load
(kgf)
Lock Nut Collar

13,368,221 VND

1 Piece(s) 5 Day(s) 206210680349865292020TAC47B35715400KZMV2020-29-15

11,639,285 VND

1 Piece(s) 5 Day(s) 2551130100284204047425TAC62B29004130KSNA525-35.5-18

15,130,437 VND

1 Piece(s) 5 Day(s) 2566130100454528143825TAC62B47408310KSNA525-35.5-18

23,185,188 VND

1 Piece(s) 5 Day(s) 4051142106318505194040TAC72B32505300KSNA840-49-18

25,633,367 VND

1 Piece(s) 5 Day(s) 40661421065145010388040TAC72B525010600KSNA840-49-18

30,787,117 VND

1 Piece(s) 5 Day(s) 40661421065145010388040TAC72B525010600KSNA840-49-18