(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
•Related Keywords: TYB, Pillow Type, Bearing Unit
Part Number |
---|
UKP205 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. d (Ø) | Mounting Height H (mm) | Basic Rated Load Dynamic (Kgf) | Basic Rated Load Static (Kgf) | Installation Bolt Name | Housing Name No. | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
4,743,999 VND | 1 Piece(s) | 7 Day(s) | 20 | 36.5 | 1400 | 730 | M10 | P 205 | 840 |
Loading...Tải…
Unit, Type | Bearing Unit | Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Taper Hole | Type of Pillow Blocks | Standard | Rolling Element Material | Steel |
Surface Treatment | Not Provided | Cover | Cast Iron Cover Attached |
Please check the type/dimensions/specifications of the part UKP205 in the Pillow-type Ball Bearing Unit UKP2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UKP205 trong chuỗi Pillow-type Ball Bearing Unit UKP2 Series.
Part Number |
---|
UKP206 |
UKP207 |
UKP208 |
UKP209 |
UKP210 |
UKP211 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. d (Ø) | Mounting Height H (mm) | Basic Rated Load Dynamic (Kgf) | Basic Rated Load Static (Kgf) | Installation Bolt Name | Housing Name No. | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
4,805,897 VND | 1 Piece(s) | 7 Day(s) | 25 | 42.9 | 1950 | 1050 | M14 | P 206 | 1400 | ||
4,874,948 VND | 1 Piece(s) | 7 Day(s) | 30 | 47.6 | 2570 | 1430 | M14 | P 207 | 1700 | ||
4,925,648 VND | 1 Piece(s) | 7 Day(s) | 35 | 49.2 | 2910 | 1650 | M14 | P 208 | 2000 | ||
4,954,886 VND | 1 Piece(s) | 7 Day(s) | 40 | 54 | 3200 | 1850 | M14 | P 209 | 2300 | ||
5,064,993 VND | 1 Piece(s) | 7 Day(s) | 45 | 57.2 | 3510 | 2100 | M16 | P 210 | 3000 | ||
5,171,681 VND | 1 Piece(s) | 7 Day(s) | 50 | 63.5 | 4330 | 2660 | M16 | P 211 | 3700 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy