(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rigid Coupling Clamp, Long-Type RCL (Part Number)

Rigid Coupling Clamp, Long-Type RCL
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      232,390VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The RCL coupling, eccentricity, angular misalignment and end play are not allowed.
· To transmit high torque compared to the outer diameter, RCL TYPE is a method that clamps each shaft with two bolts and increased the tightening force of the shaft.

Part Number
RCL48-16-25-LK5-RK8
RCL48-16-25-RK8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T) D2 key groove width (b) D2 key groove height (T) Weight

956,015 VND

1 Piece(s) 5 Day(s) 1625486030004.3x10-5Available5852.583.3240

912,625 VND

1 Piece(s) 5 Day(s) 1625486030004.3x10-5Available-8--83.3240

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance / Vacuum Environment Body Material Aluminum
Allowable Lateral Misalignment(mm) - Allowable Angular Misalignment(deg) - Operating Temperature Range(°C) -20::220
Allowable Axial Clearance (±)(mm) -