(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Rigid Coupling Clamp, Long-Type RCL (Part Number)

Rigid Coupling Clamp, Long-Type RCL
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      232,390VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The RCL coupling, eccentricity, angular misalignment and end play are not allowed.
· To transmit high torque compared to the outer diameter, RCL TYPE is a method that clamps each shaft with two bolts and increased the tightening force of the shaft.

Part Number
RCL48-12-15-LK4-RK5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T) D2 key groove width (b) D2 key groove height (T) Weight

956,015 VND

1 Piece(s) 5 Day(s) 1215486030004.3x10-5Available4541.852.5240

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance / Vacuum Environment Body Material Aluminum
Allowable Lateral Misalignment(mm) - Allowable Angular Misalignment(deg) - Operating Temperature Range(°C) -20::220
Allowable Axial Clearance (±)(mm) -

Please check the type/dimensions/specifications of the part RCL48-12-15-LK4-RK5 in the Rigid Coupling Clamp, Long-Type RCL series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RCL48-12-15-LK4-RK5 trong chuỗi Rigid Coupling Clamp, Long-Type RCL.

Products like this...

Part Number
RCL20-10-10-RK3
RCL20-5-10
RCL20-5-10-RK3
RCL48-12-15-RK5
RCL48-12-16
RCL48-12-16-LK4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T) D2 key groove width (b) D2 key groove height (T) Weight

458,302 VND

1 Piece(s) 5 Day(s) 1010202475009.2x10-7Available-3--31.818

234,290 VND

1 Piece(s) 8 Day(s) 510202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 510202475009.2x10-7Available-3--31.818

912,625 VND

1 Piece(s) 5 Day(s) 1215486030004.3x10-5Available-5--52.5240

869,238 VND

1 Piece(s) 5 Day(s) 1216486030004.3x10-5Not available------240

912,625 VND

1 Piece(s) 5 Day(s) 1216486030004.3x10-5Available4-41.8--240