(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The RCL coupling, eccentricity, angular misalignment and end play are not allowed.
· To transmit high torque compared to the outer diameter, RCL TYPE is a method that clamps each shaft with two bolts and increased the tightening force of the shaft.
Part Number |
---|
RCL25-10-12-LK3 |
RCL25-10-12-LK3-RK4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Overall Length (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) | D2 key groove width (b) | D2 key groove height (T) | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
622,015 VND | 1 Piece(s) | 5 Day(s) | 10 | 12 | 25 | 36 | 6000 | 3.2x10-6 | Available | 3 | - | 3 | 1.8 | - | - | 38 | ||
665,403 VND | 1 Piece(s) | 5 Day(s) | 10 | 12 | 25 | 36 | 6000 | 3.2x10-6 | Available | 3 | 4 | 3 | 1.8 | 4 | 1.8 | 38 |
Loading...Tải…
Application | Standard / Servo Motor / Stepping Motor | Features | High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance / Vacuum Environment | Body Material | Aluminum |
---|---|---|---|---|---|
Allowable Lateral Misalignment(mm) | - | Allowable Angular Misalignment(deg) | - | Operating Temperature Range(°C) | -20::220 |
Allowable Axial Clearance (±)(mm) | - |