(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Rigid Coupling Clamp, Normal Type RC (Part Number)

Rigid Coupling Clamp, Normal Type RC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      202,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The Rigid Coupling is a totally cylindrical-shaped coupling.
· Manufactured with matching dimensions for the outer diameter and length, and its length is short considering its transmission torque.
· It does not allow eccentricity of the shaft, angular misalignment or end play.

Part Number
RC48-22-24-LK6-RK8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T) D2 key groove width (b) D2 key groove height (T) Weight

829,735 VND

1 Piece(s) 5 Day(s) 2224484830003.87x10-5Available6863.083.3190

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance / Vacuum Environment Body Material Aluminum
Allowable Lateral Misalignment(mm) - Allowable Angular Misalignment(deg) - Operating Temperature Range(°C) -20::220
Allowable Axial Clearance (±)(mm) -

Please check the type/dimensions/specifications of the part RC48-22-24-LK6-RK8 in the Rigid Coupling Clamp, Normal Type RC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RC48-22-24-LK6-RK8 trong chuỗi Rigid Coupling Clamp, Normal Type RC.

Products like this...

Part Number
RC20-10-10-RK3
RC20-5-10
RC20-5-10-RK3
RC48-22-24-RK8
RC48-22-25
RC48-22-25-LK6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T) D2 key groove width (b) D2 key groove height (T) Weight

431,742 VND

1 Piece(s) 5 Day(s) 1010202075008.7x10-7Available-3--31.815

202,500 VND

1 Piece(s) Same day 510202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 510202075008.7x10-7Available-3--31.815

786,349 VND

1 Piece(s) 5 Day(s) 2224484830003.87x10-5Available-8--83.3190

742,959 VND

1 Piece(s) 5 Day(s) 2225484830003.87x10-5Not available------190

786,349 VND

1 Piece(s) 5 Day(s) 2225484830003.87x10-5Available6-63.0--190