(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rigid Coupling Clamp, Normal Type RC (Part Number)

Rigid Coupling Clamp, Normal Type RC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      202,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The Rigid Coupling is a totally cylindrical-shaped coupling.
· Manufactured with matching dimensions for the outer diameter and length, and its length is short considering its transmission torque.
· It does not allow eccentricity of the shaft, angular misalignment or end play.

Part Number
RC25-6-8-LK2-RK3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T) D2 key groove width (b) D2 key groove height (T) Weight

568,698 VND

1 Piece(s) 5 Day(s) 68252560002.7x10-6Available2321.031.829

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance / Vacuum Environment Body Material Aluminum
Allowable Lateral Misalignment(mm) - Allowable Angular Misalignment(deg) - Operating Temperature Range(°C) -20::220
Allowable Axial Clearance (±)(mm) -

Please check the type/dimensions/specifications of the part RC25-6-8-LK2-RK3 in the Rigid Coupling Clamp, Normal Type RC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RC25-6-8-LK2-RK3 trong chuỗi Rigid Coupling Clamp, Normal Type RC.

Products like this...

Part Number
RC20-10-10-RK3
RC20-5-10
RC20-5-10-RK3
RC25-6-8-RK3
RC25-6.35-10
RC25-6.35-10-RK3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T) D2 key groove width (b) D2 key groove height (T) Weight

431,742 VND

1 Piece(s) 5 Day(s) 1010202075008.7x10-7Available-3--31.815

202,500 VND

1 Piece(s) Same day 510202075008.7x10-7Not available------15

431,742 VND

1 Piece(s) 5 Day(s) 510202075008.7x10-7Available-3--31.815

525,306 VND

1 Piece(s) 5 Day(s) 68252560002.7x10-6Available-3--31.829

481,918 VND

1 Piece(s) 5 Day(s) 6.3510252560002.7x10-6Not available------29

525,306 VND

1 Piece(s) 5 Day(s) 6.3510252560002.7x10-6Available-3--31.829