(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disc Coupling Single Disc Type DC-SA (Part Number)

Disc Coupling Single Disc Type DC-SA
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      490,440VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The DC-SA Type Coupling is a type with a single disk plate.
· Its shorter size makes it suitable for small spaces.
· Because the fluidity of the disk is low, the two axes in particular must be lined up accurately.
· The surface is hard-anodized and has excellent corrosion resistance, oil resistance and chemical resistance.

Part Number
DC32SA-5-8-RK3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Outer diameter d
(g)
Mass
(g)

745,089 VND

1 Piece(s) 5 Day(s) 583228.110.165000.13.98x10-6Available-3--31.813132.1M2.63613002865

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc type Application Standard / Servo Motor / Stepping Motor / Encoder Features High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance
Body Material Aluminum Disc Material Stainless Operating Temperature Range(°C) -20::160

Please check the type/dimensions/specifications of the part DC32SA-5-8-RK3 in the Disc Coupling Single Disc Type DC-SA series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DC32SA-5-8-RK3 trong chuỗi Disc Coupling Single Disc Type DC-SA.

Products like this...

Part Number
DC32SA-10-10-RK3
DC32SA-4-10
DC32SA-4-10-RK3
DC32SA-6-10
DC32SA-6-10-LK2
DC32SA-6-10-LK2-RK3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Outer diameter d
(g)
Mass
(g)

745,089 VND

1 Piece(s) 5 Day(s) 10103228.110.165000.13.98x10-6Available-3--31.813132.1M2.63613002865

701,703 VND

1 Piece(s) 5 Day(s) 4103228.110.165000.13.98x10-6Not available------13132.1M2.63613002865

745,089 VND

1 Piece(s) 5 Day(s) 4103228.110.165000.13.98x10-6Available-3--31.813132.1M2.63613002865

701,703 VND

1 Piece(s) 5 Day(s) 6103228.110.165000.13.98x10-6Not available------13132.1M2.63613002865

745,089 VND

1 Piece(s) 5 Day(s) 6103228.110.165000.13.98x10-6Available2-21.0--13132.1M2.63613002865

788,481 VND

1 Piece(s) 5 Day(s) 6103228.110.165000.13.98x10-6Available2321.031.813132.1M2.63613002865