(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The DC-SA Type Coupling is a type with a single disk plate.
· Its shorter size makes it suitable for small spaces.
· Because the fluidity of the disk is low, the two axes in particular must be lined up accurately.
· The surface is hard-anodized and has excellent corrosion resistance, oil resistance and chemical resistance.
Part Number |
---|
DC68SA-12-20-LK4-RK6 |
DC68SA-12-20-RK6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Outer diameter d (g) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,701,775 VND | 1 Piece(s) | 5 Day(s) | 12 | 20 | 68 | 50.5 | 2 | 0.2 | 2800 | 0.2 | 1.07x10-4 | Available | 4 | 6 | 4 | 1.8 | 6 | 3.0 | 22 | 22 | 6.5 | M6 | 35 | 70 | 11000 | 44.5 | 283 | ||
1,658,387 VND | 1 Piece(s) | 5 Day(s) | 12 | 20 | 68 | 50.5 | 2 | 0.2 | 2800 | 0.2 | 1.07x10-4 | Available | - | 6 | - | - | 6 | 3.0 | 22 | 22 | 6.5 | M6 | 35 | 70 | 11000 | 44.5 | 283 |
Loading...Tải…
Type | Disc type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Features | High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance |
---|---|---|---|---|---|
Body Material | Aluminum | Disc Material | Stainless | Operating Temperature Range(°C) | -20::160 |