(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disk Coupling Double-Disk Type DC-C (Part Number)

Disk Coupling Double-Disk Type DC-C
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      363,470VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This Disk Coupling is made from ideal materials into the ideal structure to realize zero backlash, while giving it the power to withstand repeated stress.
· There is a need to accurately line up the two axes due to small eccentricity..
· Maintenance is not required and it features excellent oil resistance and heat resistance.

Part Number
DC20C-4-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

672,272 VND

1 Piece(s) 5 Day(s) 462022.810.1150000.12.1x10-6Not available------886.8M2.61.0254025

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc type Application Standard / Servo Motor / Stepping Motor / Encoder Features High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance
Body Material Aluminum Disc Material Stainless Operating Temperature Range(°C) -20::160

Please check the type/dimensions/specifications of the part DC20C-4-6 in the Disk Coupling Double-Disk Type DC-C series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DC20C-4-6 trong chuỗi Disk Coupling Double-Disk Type DC-C.

Products like this...

Part Number
DC20C-3-6
DC20C-3-6-RK2
DC20C-3-6.35
DC20C-4-6-RK2
DC20C-4-6.35
DC20C-4-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

672,272 VND

1 Piece(s) 5 Day(s) 362022.810.1150000.12.1x10-6Not available------886.8M2.61.0254025

715,662 VND

1 Piece(s) 5 Day(s) 362022.810.1150000.12.1x10-6Available-2--21.0886.8M2.61.0254025

672,272 VND

1 Piece(s) 5 Day(s) 36.352022.810.1150000.12.1x10-6Not available------886.8M2.61.0254025

715,662 VND

1 Piece(s) 5 Day(s) 462022.810.1150000.12.1x10-6Available-2--21.0886.8M2.61.0254025

672,272 VND

1 Piece(s) 5 Day(s) 46.352022.810.1150000.12.1x10-6Not available------886.8M2.61.0254025

373,530 VND

1 Piece(s) 8 Day(s) 482022.810.1150000.12.1x10-6Not available------886.8M2.61.0254025