(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Helical Coupling, Set-Screw Type, Short Type HC-SS (Part Number)

Helical Coupling, Set-Screw Type, Short Type HC-SS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      276,690VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The HC-SS Series are couplings with a shorter design.
· Helical Coupling has a relief shape machined on the inner diameter portion where beam is located to prevent coupling damage due to shaft interference caused by eccentricity and declination.
· The tightening angle of the fixing bolt is set to 120° and the force that is fixed to the shaft is dispersed.

Part Number
HC25SS-6-12-LK2-RK4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T)

597,359 VND

1 Piece(s) 5 Day(s) 61225250.180000.253.04x10-6Available2421.041.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Slit type Application Standard / Servo Motor / Stepping Motor / Encoder Features High precision / Backlash 0 / Low Inertial Moment / Vibration Absorption / small type / Vacuum Environment
Body Material Aluminum Allowable Angular Misalignment(deg) 3 Operating Temperature Range(°C) -20::180

Please check the type/dimensions/specifications of the part HC25SS-6-12-LK2-RK4 in the Helical Coupling, Set-Screw Type, Short Type HC-SS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HC25SS-6-12-LK2-RK4 trong chuỗi Helical Coupling, Set-Screw Type, Short Type HC-SS.

Products like this...

Part Number
HC16SS-3-6
HC16SS-3-6-RK2
HC16SS-3-6.35
HC25SS-6-12-RK4
HC25SS-6-13
HC25SS-6-13-LK2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T)

550,840 VND

1 Piece(s) 5 Day(s) 3616180.1100000.23.74x10-7Not available------

594,226 VND

1 Piece(s) 5 Day(s) 3616180.1100000.23.74x10-7Available-2--21.0

550,840 VND

1 Piece(s) 5 Day(s) 36.3516180.1100000.23.74x10-7Not available------

692,925 VND

1 Piece(s) 5 Day(s) 61225250.180000.253.04x10-6Available-4--41.8

649,536 VND

1 Piece(s) 5 Day(s) 61325250.180000.253.04x10-6Not available------

692,925 VND

1 Piece(s) 5 Day(s) 61325250.180000.253.04x10-6Available2-21.0--