(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The Helical Coupling uses a cylindrical material and has two spiral-twisted beams for flexible elasticity in the axial direction.
· It has excellent torsional rigidity, low moment of inertia and excellent responsiveness.
[Usage]
· A coupling suitable for a place high-speed response is required.
Part Number |
---|
HC16C-6-6-LK2-RK2 |
HC16C-6-6-RK2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Key Seat Availability | D1 key dimension (LK) (mm) | D2 key dimension (RK) (mm) | D1 key groove width (b) | D1 key groove height (T) (mm) | D2 key groove width (b) (mm) | D2 key groove height (T) | Axis Depth (L1) (mm) | Axis Depth (L2) (mm) | Axis Interval (E) (mm) | Bolt (M) | Commercial torque (n,m) | Maximum Torque (n,m) | Torsion constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
661,770 VND | 1 Piece(s) | 5 Day(s) | 6 | 6 | 16 | 22 | 0.1 | 10000 | 0.2 | 3.74x10-7 | Available | 2 | 2 | 2 | 1.0 | 2 | 1.0 | 7 | 7 | 8 | M2.6 | 0.4 | 0.8 | 65 | 11.9 | ||
618,384 VND | 1 Piece(s) | 5 Day(s) | 6 | 6 | 16 | 22 | 0.1 | 10000 | 0.2 | 3.74x10-7 | Available | - | 2 | - | - | 2 | 1.0 | 7 | 7 | 8 | M2.6 | 0.4 | 0.8 | 65 | 11.9 |
Loading...Tải…
Type | Slit type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Features | High precision / Backlash 0 / Low Inertial Moment / Vibration Absorption / small type / Vacuum Environment |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 | Operating Temperature Range(°C) | -30::100 |