(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Standard (mm) | Standard (") |
---|---|---|---|---|---|---|
368,258 VND | 20 Piece(s) | 7 Day(s) | 22 | 3/4 | ||
368,258 VND | 20 Piece(s) | 7 Day(s) | 25 | 1 | ||
368,444 VND | 20 Piece(s) | 7 Day(s) | 32 | 1 1/4 | ||
368,661 VND | 20 Piece(s) | 7 Day(s) | 40 | 1 1/2 | ||
368,848 VND | 20 Piece(s) | 7 Day(s) | 46 | 1 3/4 | ||
369,066 VND | 20 Piece(s) | 7 Day(s) | 50 | 2 | ||
369,253 VND | 20 Piece(s) | 7 Day(s) | 57 | 1 1/4 | ||
369,503 VND | 20 Piece(s) | 7 Day(s) | 63 | 1 1/2 | ||
370,155 VND | 20 Piece(s) | 7 Day(s) | 71 | 1 3/4 | ||
370,371 VND | 20 Piece(s) | 7 Day(s) | 76 | 3 | ||
370,776 VND | 20 Piece(s) | 7 Day(s) | 83 | 1 1/4 | ||
371,181 VND | 20 Piece(s) | 7 Day(s) | 90 | 1 1/2 | ||
365,101 VND | 50 Piece(s) | 7 Day(s) | 100 | 4 | ||
366,315 VND | 50 Piece(s) | 7 Day(s) | 114 | 1 1/2 | ||
368,834 VND | 50 Piece(s) | 7 Day(s) | 125 | 5 | ||
369,924 VND | 50 Piece(s) | 7 Day(s) | 137 | 1 1/2 | ||
370,981 VND | 50 Piece(s) | 7 Day(s) | 150 | 6 | ||
373,003 VND | 50 Piece(s) | 7 Day(s) | 178 | 7 | ||
377,234 VND | 50 Piece(s) | 7 Day(s) | 220 | 9 | ||
379,255 VND | 50 Piece(s) | 7 Day(s) | 250 | 10 | ||
381,495 VND | 50 Piece(s) | 7 Day(s) | 275 | 11 | ||
383,920 VND | 50 Piece(s) | 7 Day(s) | 302 | 12 | ||
386,534 VND | 50 Piece(s) | 7 Day(s) | 325 | 13 | ||
388,959 VND | 50 Piece(s) | 7 Day(s) | 350 | 14 | ||
392,007 VND | 50 Piece(s) | 7 Day(s) | 375 | 15 | ||
395,024 VND | 50 Piece(s) | 7 Day(s) | 400 | 16 | ||
400,281 VND | 50 Piece(s) | 7 Day(s) | 426 | 17 | ||
403,329 VND | 50 Piece(s) | 7 Day(s) | 450 | 18 | ||
406,565 VND | 50 Piece(s) | 7 Day(s) | 475 | 19 | ||
409,395 VND | 50 Piece(s) | 7 Day(s) | 500 | 20 | ||
412,630 VND | 50 Piece(s) | 7 Day(s) | 525 | 21 | ||
415,647 VND | 50 Piece(s) | 7 Day(s) | 550 | 22 | ||
418,695 VND | 50 Piece(s) | 7 Day(s) | 575 | 23 | ||
421,711 VND | 50 Piece(s) | 7 Day(s) | 600 | 24 | ||
424,760 VND | 50 Piece(s) | 7 Day(s) | 625 | 25 | ||
426,968 VND | 50 Piece(s) | 7 Day(s) | 650 | 26 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy