(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Motor (Electric) Pump

Motor (Electric) Pump

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    35,654,903 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DMP-1/2HP
DMP-1/2HP-M
DMP-1/2HP-M-C
DMP-1/3HP
DMP-1HP
DMP-2HP
DMP-2HP-26
DMP-2HP-220
DMP-2HP-380
DMP-3HP-220
DMP-3HP-380
DMP-5HP
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Pressure (L)
(㎏/㎠)
Exhaust flow (high)
(ℓ/min)
Emission Flow (Low)
(ℓ/min)
Electric Motor
(㎾)
RPM Voltage
(V)
Reserve capacity
(ℓ)
Weight
(㎏)
Bottom Area
(㎜)
Height of the lower section
(㎜)
Entire Height
(㎜)
Remarks Type

43,139,466 VND

1 Piece(s) 7 Day(s) 70 0.5 3 0.38 1740 220V 1-phase 5 22 220 x 280 140 350 DMP-1/2HP (220 V, single phase), Hose not included single

43,139,466 VND

1 Piece(s) 7 Day(s) 70 0.5 3 0.38 1740 220V 1-phase 5 22 220 x 280 140 350 DMP-1/2HP (double action), Semi-automatic (manual) single

43,708,293 VND

1 Piece(s) 7 Day(s) 70 0.5 3 0.38 1740 220V 1-phase 5 22 220 x 280 140 350 DMP-1/2HP (coupler included), Semi-automatic (manual) single

35,654,903 VND

1 Piece(s) 7 Day(s) 15 0.2 2 0.25 2800 220V 1-phase 3.5 8 160 x 230 100 320 - single

69,432,590 VND

1 Piece(s) 7 Day(s) 70 0.6 4 0.75 1740 220V 1-phase 10 50 300 x 350 190 450 DMP-1HP (220 V, single phase), Hose not included single

90,108,046 VND

1 Piece(s) 7 Day(s) 70 1.8 9 1.5 1740 220V 3-phase 10 55 300 x 350 190 450 DMP-2HP, Hose not included double

90,416,654 VND

1 Piece(s) 7 Day(s) 70 1.8 9 1.5 1740 220V 3-phase 10 55 300 x 350 190 450 DMP-2HP (220 V, 3 phases), 26 pi double

90,416,654 VND

1 Piece(s) 7 Day(s) 70 1.8 9 1.5 1740 220V 3-phase 10 55 300 x 350 190 450 DMP-2HP (220 V, 3 phases), Hose not included double

90,108,046 VND

1 Piece(s) 7 Day(s) 70 1.8 9 1.5 1740 220V 3-phase 10 55 300 x 350 190 450 DMP-2HP (380 V, 3 phases), Hose not included double

110,783,532 VND

1 Piece(s) 7 Day(s) 70 2.4 12 2.3 1740 220V 3-phase 15 65 350 x 350 190 500 DMP-3HP (220 V, 3 phases), Hose not included double

110,783,532 VND

1 Piece(s) 7 Day(s) 70 2.4 12 2.3 1740 220V 3-phase 15 65 350 x 350 190 500 DMP-3HP (380 V, 3 phases), Hose not included double

144,111,182 VND

1 Piece(s) 7 Day(s) 70 3 20 3.8 1740 220V 3-phase 15 70 350 x 350 190 500 DMP-5HP (380 V), Hose not included double

Basic Specifications

  • Product Type
    Pump
  • Pressure (H)(㎏/㎠)
    720
  • Oil Pot(PT)
    3/8
Part Number
DMP-1/2HP
DMP-1/2HP-M
DMP-1/2HP-M-C
DMP-1/3HP
DMP-1HP
DMP-2HP
DMP-2HP-26
DMP-2HP-220
DMP-2HP-380
DMP-3HP-220
DMP-3HP-380
DMP-5HP
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Pressure (L)
(㎏/㎠)
Exhaust flow (high)
(ℓ/min)
Emission Flow (Low)
(ℓ/min)
Electric Motor
(㎾)
RPM Voltage
(V)
Reserve capacity
(ℓ)
Weight
(㎏)
Bottom Area
(㎜)
Height of the lower section
(㎜)
Entire Height
(㎜)
Remarks Type

43,139,466 VND

1 Piece(s) 7 Day(s) 70 0.5 3 0.38 1740 220V 1-phase 5 22 220 x 280 140 350 DMP-1/2HP (220 V, single phase), Hose not included single

43,139,466 VND

1 Piece(s) 7 Day(s) 70 0.5 3 0.38 1740 220V 1-phase 5 22 220 x 280 140 350 DMP-1/2HP (double action), Semi-automatic (manual) single

43,708,293 VND

1 Piece(s) 7 Day(s) 70 0.5 3 0.38 1740 220V 1-phase 5 22 220 x 280 140 350 DMP-1/2HP (coupler included), Semi-automatic (manual) single

35,654,903 VND

1 Piece(s) 7 Day(s) 15 0.2 2 0.25 2800 220V 1-phase 3.5 8 160 x 230 100 320 - single

69,432,590 VND

1 Piece(s) 7 Day(s) 70 0.6 4 0.75 1740 220V 1-phase 10 50 300 x 350 190 450 DMP-1HP (220 V, single phase), Hose not included single

90,108,046 VND

1 Piece(s) 7 Day(s) 70 1.8 9 1.5 1740 220V 3-phase 10 55 300 x 350 190 450 DMP-2HP, Hose not included double

90,416,654 VND

1 Piece(s) 7 Day(s) 70 1.8 9 1.5 1740 220V 3-phase 10 55 300 x 350 190 450 DMP-2HP (220 V, 3 phases), 26 pi double

90,416,654 VND

1 Piece(s) 7 Day(s) 70 1.8 9 1.5 1740 220V 3-phase 10 55 300 x 350 190 450 DMP-2HP (220 V, 3 phases), Hose not included double

90,108,046 VND

1 Piece(s) 7 Day(s) 70 1.8 9 1.5 1740 220V 3-phase 10 55 300 x 350 190 450 DMP-2HP (380 V, 3 phases), Hose not included double

110,783,532 VND

1 Piece(s) 7 Day(s) 70 2.4 12 2.3 1740 220V 3-phase 15 65 350 x 350 190 500 DMP-3HP (220 V, 3 phases), Hose not included double

110,783,532 VND

1 Piece(s) 7 Day(s) 70 2.4 12 2.3 1740 220V 3-phase 15 65 350 x 350 190 500 DMP-3HP (380 V, 3 phases), Hose not included double

144,111,182 VND

1 Piece(s) 7 Day(s) 70 3 20 3.8 1740 220V 3-phase 15 70 350 x 350 190 500 DMP-5HP (380 V), Hose not included double

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1