(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electromagnetic Micro Clutch (Part Number)

Electromagnetic Micro Clutch

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,797,386VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact and lightweight design that is ideal for reducing the size of machinery. The clutch field is a ball bearing support type which makes it easy to mount.

 
Part Number
AMC2.5
AMC5
AMC10
AMC20
AMC40
AMC80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRated Torque
(N・m)

2,797,386 VND

1 Piece(s) 7 Day(s) or more 100.25

3,320,253 VND

1 Piece(s) 7 Day(s) or more 100.5

4,129,675 VND

1 Piece(s) 10 Day(s) or more 101

5,188,496 VND

1 Piece(s) 7 Day(s) or more 102

6,208,130 VND

1 Piece(s) 7 Day(s) or more 104

7,085,642 VND

1 Piece(s) 7 Day(s) or more 108

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Function Clutch Type Independent Electromagnetic Operating Condition Dry
Used Motive Energy General Purpose Environment, Applications Standard Max. Operating Rotational Speed(rpm) 3600
Rated Torque (Range)(N・m) 0.1~30 Main Body Mounting Type Side mounting (flange type) Shaft Structure Butt Weld
Number of Clutches 1 Structure Standard Feature Standard
Cooling Naturally Cooled Insulation Class No