(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Non-Excitation Actuated Brake (for Braking) (Part Number)

Non-Excitation Actuated Brake (for Braking)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,351,853VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for both braking and holding, allowing to easily select the ideal model without incurring restrictions on usage and application. Due to the adoption of friction materials with excellent abrasion-resistance, it has excellent durability and long lifespan.
[Features]
· Braking and holding combo type.
· Thin and compact.
· With manual release function.
· Spring closed type with outstanding responsiveness.
· Long lifespan with excellent durability.

 
Part Number
SNB0.1G-N
SNB0.8K-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMax. Operating Rotational Speed
(rpm)
Rated Torque
(N・m)
Specifications

2,351,853 VND

1 Piece(s) 6 Day(s) or more 50001DC24V

3,950,264 VND

1 Piece(s) 6 Day(s) or more 35008DC90V

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Function Brake Type Non-Excitation Operation Operating Condition Dry
Non-Excitation Operation Type Braking Used Motive Energy General Purpose Teeth Meshing Full Position
Environment, Applications Standard Rated Torque (Range)(N・m) 0.1~30 Main Body Mounting Type Side mounting (Pilot type)
Shaft Structure Butt Weld Tooth Shape Standard Gear Structure Thin
Feature Standard Cooling Naturally Cooled Insulation Class No